4.4.14.3.5 USB_BusStateIs()
static ALWAYS_INLINE bool USB_BusStateIs (uint8_t bus_state_bm)[static]
Checks if the USB bus has any specific status flags set.
| bus_state_bm |
- The bitmap of the specific status flags to check |
| 0 |
- No status flags set |
| 1 |
- The bus has one or more specified status flags set |