4.4.14.3.58 USB_EndpointOutDefaultSizeGet()
static ALWAYS_INLINE uint8_t USB_EndpointOutDefaultSizeGet (uint8_t endpointAddress)[static]
Gets the size of a default type OUT endpoint.
| endpointAddress |
- Address of the endpoint |
OUT endpoint size |
static ALWAYS_INLINE uint8_t USB_EndpointOutDefaultSizeGet (uint8_t endpointAddress)[static]
Gets the size of a default type OUT endpoint.
| endpointAddress |
- Address of the endpoint |
OUT endpoint size |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.