4.4.14.3.60 USB_EndPointOutDisable()
static ALWAYS_INLINE void USB_EndPointOutDisable (uint8_t endpointAddress)[static]
Disables the OUT endpoint with the given address.
| endpointAddress |
- Address of the endpoint |
None. |
static ALWAYS_INLINE void USB_EndPointOutDisable (uint8_t endpointAddress)[static]
Disables the OUT endpoint with the given address.
| endpointAddress |
- Address of the endpoint |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.