5.6.12 Output Driver Strength (DRV0, DRV1)
The DRV1 and DRV0 bits are used to determine the output driver strength for read operations (see Table 5-9).
| DRV[1:0] | Driver Strength |
| 00 = 100% 01 = 75% 10 = 50% 11 = 25% |
The DRV1 and DRV0 bits are used to determine the output driver strength for read operations (see Table 5-9).
| DRV[1:0] | Driver Strength |
| 00 = 100% 01 = 75% 10 = 50% 11 = 25% |
DS20007141A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.