5.6.6 Status Register Protect (SRP0, SRP1)
The Status Register Protect (SRP0 and SRP1) bits are read/write bits in Status Register 0 and Status Register 1, respectively. These bits control the method of write protection: software protection, hardware protection, power supply lock-down or One‑Time‑Programmable (OTP) protection (see Table 5-3. The factory default settings for both SRP0 and SRP1 are 0.