5.6.10 Erase/Program Suspend Status (SUS)

The Suspend Status (SUS) bit is a read-only bit in Status Register 2. It is set to 1 after execution of the Erase/Program Suspend (75h) instruction. The SUS bit is cleared to 0 by the Erase/Program Resume (7Ah) instruction or by a power cycle.