11.3.1 Input Data Register

Legend: HS = Hardware Settable; HC = Hardware Clearable

Note: See pinout diagrams from I/O availability for a given device.
Name: PORTx
Offset: 0x0200, 0x0214, 0x0228, 0x023C, 0x0250, 0x0264, 0x0278, 0x028C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PORTx[15:8] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 76543210 
 PORTx[7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 

Bits 15:0 – PORTx[15:0] Input Data bits