11.3.9 Pull-Down Enable Register
Note: See pinout diagrams for I/O availability for a given
device.
| Name: | CNPDx |
| Offset: | 0x364C, 0x3670, 0x3694, 0x36B8, 0x36DC, 0x3700, 0x3724, 0x3748 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNPDx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNPDx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNPDx[15:0] Pull-Down Enable bits
| Value | Description |
|---|---|
1 |
The pull-down for I/O is enabled. |
0 |
The pull-down for I/O is disabled. |