11.3.60 Peripheral Pin Select Output Register 18

Name: RPOR18
Offset: 0x3398

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  RP75R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP74R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP73R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 22:16 – RP75R[6:0] Peripheral Output Function is Assigned to Virtual Output RP75 bits

Bits 14:8 – RP74R[6:0] Peripheral Output Function is Assigned to Virtual Output RP74 bits

Bits 6:0 – RP73R[6:0] Peripheral Output Function is Assigned to Virtual Output RP73 bits