11.3.16 Peripheral Pin Select Input Register 2

Name: RPINR2
Offset: 0x32DC

Bit 3130292827262524 
 ICM2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TCKI2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ICM1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – ICM2R[7:0] Assign SCCP Capture 2 (ICM2) Input to the Corresponding RPn Pin bits

Bits 23:16 – TCKI2R[7:0] Assign SCCP Timer2 (TCKI2) Input to the Corresponding RPn Pin bits

Bits 15:8 – ICM1R[7:0] Assign SCCP Capture 1 (ICM1) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI1R[7:0] Assign SCCP Timer1 (TCKI1) Input to the Corresponding RPn Pin bits