Bits 31:24 – OCFDR[7:0] Assign SCCP Fault D
(OCFD) Input to the Corresponding RPn Pin bits
Bits 23:16 – OCFCR[7:0] Assign SCCP Fault C
(OCFC) Input to the Corresponding RPn Pin bits
Bits 15:8 – OCFBR[7:0] Assign SCCP Fault B
(OCFB) Input to the Corresponding RPn Pin bits
Bits 7:0 – OCFAR[7:0] Assign SCCP Fault A (OCFA) Input to the
Corresponding RPn Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.