11.3.71 Peripheral Pin Select Output Register 35

Note:
  1. These are virtual pins.
Name: RPOR35
Offset: 0x33DC

Bit 3130292827262524 
  RP181R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP180R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP179R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP178R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP181R[6:0]  Peripheral Output Function is Assigned to RP181 Virtual Pin bits

Bits 22:16 – RP180R[6:0]  Peripheral Output Function is Assigned to RP180 Virtual Pin bits

Bits 14:8 – RP179R[6:0]  Peripheral Output Function is Assigned to RP179 Virtual Pin bits

Bits 6:0 – RP178R[6:0]  Peripheral Output Function is Assigned to RP178 Virtual Pin bits