11.3.2 Output Data Register

Note: See pinout diagrams for I/O availability for a given device.
Name: LATx
Offset: 0x0204, 0x0218, 0x022C, 0x0240, 0x0254, 0x0268, 0x027C, 0x0290

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LATx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LATx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – LATx[15:0] Output Data bits