11.3.11 Interrupt Change Notification Enable Register
Note: See pinout diagrams for I/O availability for a given
device.
| Name: | CNEN0x |
| Offset: | 0x3654, 0x3678, 0x369C, 0x36C0, 0x36E4, 0x3708, 0x372C, 0x3750 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNEN0x[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNEN0x[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNEN0x[15:0] Interrupt Change Notification Enable bits
| Value | Description |
|---|---|
1 |
Interrupt-on-change (from the last read value) is enabled for I/O. |
0 |
Interrupt-on-change is disabled for I/O. |