11.3.44 Peripheral Pin Select Output Register 2

Name: RPOR2
Offset: 0x3358

Bit 3130292827262524 
  RP12R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP11R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP10R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP9R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP12R[6:0] Peripheral Output Function is Assigned to RP12 Output Pin bits

Bits 22:16 – RP11R[6:0] Peripheral Output Function is Assigned to RP11 Output Pin bits

Bits 14:8 – RP10R[6:0] Peripheral Output Function is Assigned to RP10 Output Pin bits

Bits 6:0 – RP9R[6:0] Peripheral Output Function is Assigned to RP9 Output Pin bits