Bits 30:24 – RP173R[6:0]
Peripheral Output Function is Assigned to RP173 Virtual Pin bits
Bits 22:16 – RP172R[6:0]
Peripheral Output Function is Assigned to RP172 Virtual Pin bits
Bits 14:8 – RP171R[6:0]
Peripheral Output Function is Assigned to RP171 Virtual Pin bits
Bits 6:0 – RP170R[6:0]
Peripheral Output Function is Assigned to RP170 Virtual Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.