11.3.27 Peripheral Pin Select Input Register 13

Name: RPINR13
Offset: 0x3308

Bit 3130292827262524 
 U2DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 U2RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 U1DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U1RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – U2DSRR[7:0]  Assign UART2 Data-Set-Ready (U2DSR) to the Corresponding RPn Pin bits

Bits 23:16 – U2RXR[7:0] Assign UART2 Receive (U2RX) to the Corresponding RPn Pin bits

Bits 15:8 – U1DSRR[7:0]  Assign UART1 Data-Set-Ready (U1DSR) to the Corresponding RPn Pin bits

Bits 7:0 – U1RXR[7:0] Assign UART1 Receive (U1RX) to the Corresponding RPn Pin bits