11.3.45 Peripheral Pin Select Output Register 3

Name: RPOR3
Offset: 0x335C

Bit 3130292827262524 
  RP16R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP15R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP14R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP13R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP16R[6:0]  Peripheral Output Function is Assigned to RP16 Output Pin bits

Bits 22:16 – RP15R[6:0]  Peripheral Output Function is Assigned to RP15 Output Pin bits

Bits 14:8 – RP14R[6:0]  Peripheral Output Function is Assigned to RP14 Output Pin bits

Bits 6:0 – RP13R[6:0]  Peripheral Output Function is Assigned to RP13 Output Pin bits