11.3.43 Peripheral Pin Select Output Register 1

Name: RPOR1
Offset: 0x3354

Bit 3130292827262524 
  RP8R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP7R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP6R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP5R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP8R[6:0] Peripheral Output Function is Assigned to RP8 Output Pin bits

Bits 22:16 – RP7R[6:0] Peripheral Output Function is Assigned to RP7 Output Pin bits

Bits 14:8 – RP6R[6:0] Peripheral Output Function is Assigned to RP6 Output Pin bits

Bits 6:0 – RP5R[6:0] Peripheral Output Function is Assigned to RP5 Output Pin bits