Bits 30:24 – RP177R[6:0]
Peripheral Output Function is Assigned to RP177 Virtual Pin bits
Bits 22:16 – RP176R[6:0]
Peripheral Output Function is Assigned to RP176 Virtual Pin bits
Bits 14:8 – RP175R[6:0]
Peripheral Output Function is Assigned to RP175 Virtual Pin bits
Bits 6:0 – RP174R[6:0]
Peripheral Output Function is Assigned to RP174 Virtual Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.