Bits 31:24 – RP88R[7:0]
Peripheral Output Function is Assigned to RP88 Output Pin bits
Bits 23:16 – RP87R[7:0]
Peripheral Output Function is Assigned to RP87 Output Pin bits
Bits 15:8 – RP86R[7:0]
Peripheral Output Function is Assigned to RP86 Output Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.