11.3.65 Peripheral Pin Select Output Register 25

Name: RPOR25
Offset: 0x33B4

Bit 3130292827262524 
  RP104R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP103R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP102R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP101R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP104R[6:0]  Peripheral Output Function is Assigned to RP104 Output Pin bits

Bits 22:16 – RP103R[6:0]  Peripheral Output Function is Assigned to RP103 Output Pin bits

Bits 14:8 – RP102R[6:0]  Peripheral Output Function is Assigned to RP102 Output Pin bits

Bits 6:0 – RP101R[6:0]  Peripheral Output Function is Assigned to RP101 Output Pin bits