Bits 30:24 – RP169R[6:0]
Peripheral Output Function is Assigned to RP169 Virtual Pin bits
Bits 22:16 – RP168R[6:0]
Peripheral Output Function is Assigned to RP168 Virtual Pin bits
Bits 14:8 – RP167R[6:0]
Peripheral Output Function is Assigned to RP167 Virtual Pin bits
Bits 6:0 – RP166R[6:0]
Peripheral Output Function is Assigned to RP166 Virtual Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.