Bits 30:24 – RP32R[6:0]
Peripheral Output Function is Assigned to RP32 Output Pin bits
Bits 22:16 – RP31R[6:0]
Peripheral Output Function is Assigned to RP31 Output Pin bits
Bits 14:8 – RP30R[6:0]
Peripheral Output Function is Assigned to RP30 Output Pin bits
Bits 6:0 – RP29R[6:0]
Peripheral Output Function is Assigned to RP29 Output Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.