11.3.3 Tri-State Enable Register

Note: See pinout diagrams for I/0 availability for a given device.
Name: TRISx
Offset: 0x0208, 0x021C, 0x0230, 0x0244, 0x0258, 0x026C, 0x0280, 0x0294

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TRISx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRISx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 15:0 – TRISx[15:0] Tri-State Enable bits

ValueDescription
1

I/O is tri-stated.

0

I/O is driven with LATx register bit value.