Bits 31:24 – PCI19R[7:0] Assign PWM Input 19 (PCI19) to the Corresponding
RPn Pin bits
Bits 23:16 – IOM7R[7:0] Assign IO Monitor 7 to the Corresponding RPn Pin
bits
Bits 15:8 – IOM6R[7:0] Assign IO Monitor 6
to the Corresponding RPn Pin bits
Bits 7:0 – IOM5R[7:0] Assign IO Monitor 5
to the Corresponding RPn Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.