11.3.31 Peripheral Pin Select Input Register 17

Name: RPINR17
Offset: 0x3318

Bit 3130292827262524 
 CAN2RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CAN1RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SS4R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SCK4R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – CAN2RXR[7:0] Assign CAN2 Input (CAN2RX) to the Corresponding RPn Pin bits

Bits 23:16 – CAN1RXR[7:0] Assign CAN1 Input (CAN1RX) to the Corresponding RPn Pin bits

Bits 15:8 – SS4R[7:0]  Assign SPI4 Select (SS4) to the Corresponding RPn Pin bits

Bits 7:0 – SCK4R[7:0] Assign SPI4 Clock Input (SCK4) to the Corresponding RPn Pin bits