11.3.56 Peripheral Pin Select Output Register 14

Name: RPOR14
Offset: 0x3388

Bit 3130292827262524 
  RP60R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP59R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP58R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP57R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP60R[6:0] Peripheral Output Function is Assigned to RP60 Output Pin bits

Bits 22:16 – RP59R[6:0] Peripheral Output Function is Assigned to RP59 Output Pin bits

Bits 14:8 – RP58R[6:0] Peripheral Output Function is Assigned to RP58 Output Pin bits

Bits 6:0 – RP57R[6:0] Peripheral Output Function is Assigned to RP57 Output Pin bits