11.3.19 Peripheral Pin Select Input Register 5

Name: RPINR5
Offset: 0x32E8

Bit 3130292827262524 
 ICM8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TCKI8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ICM7R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI7R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – ICM8R[7:0] Assign SCCP Capture 8 (ICM8) Input to the Corresponding RPn Pin bits

Bits 23:16 – TCKI8R[7:0] Assign SCCP Timer8 (TCKI8) Input to the Corresponding RPn Pin bits

Bits 15:8 – ICM7R[7:0] Assign SCCP Capture 7 (ICM7) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI7R[7:0] Assign SCCP Timer7 (TCKI7) Input to the Corresponding RPn Pin bits