11.3.25 Peripheral Pin Select Input Register 11

Name: RPINR11
Offset: 0x3300

Bit 3130292827262524 
 HOME3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 INDX3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 QEB3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEA3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – HOME3R[7:0] Assign Home 3 Input (HOM3) to the Corresponding RPn Pin bits

Bits 23:16 – INDX3R[7:0] Assign Index 3 Input to the Corresponding RPn Pin bits

Bits 15:8 – QEB3R[7:0] Assign QEB 3 Input to the Corresponding RPn Pin bits

Bits 7:0 – QEA3R[7:0] Assign QEA 3 Input to the Corresponding RPn Pin bits