11.3.5 Interrupt Change Notification Flag for Register
Note: See pinout diagrams for I/O availability for a given
device.
| Name: | CNFx |
| Offset: | 0x0210, 0x0224, 0x0238, 0x024C, 0x0260, 0x0274, 0x0288, 0x029C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNFx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNFx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNFx[15:0] Interrupt Change Notification Flag bits
When CNSTYLE (CNCONx[11]) = 1:
| Value | Description |
|---|---|
1 |
An enabled edge event occurred on the PORTx[n] bit. |
0 |
An enabled edge event did not occur on the PORTx[n] bit. |