11.3.7 Open-Drain Enable Register
Note: See pinout diagrams for I/O availability for a given
device.
| Name: | ODCx |
| Offset: | 0x3644, 0x3668, 0x368C, 0x36B0, 0x36D4, 0x36F8, 0x371C, 0x3740 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ODCx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – ODCx[15:0] Open-Drain Enable bits
| Value | Description |
|---|---|
1 |
Open-drain is enabled on the I/O. |
0 |
Open-drain is disabled on the I/O. |