Bits 31:24 – RTCCPCLKR[7:0] Assign RTCC Power Line Input to the Corresponding RPn Pin
bits
Bits 23:16 – RTCCTMPR[7:0] Assign RTCC Anti-Tamper Input to the Corresponding RPn Pin
bits
Bits 15:8 – ICM9R[7:0] Assign SCCP Capture 9 (ICM9) Input to the
Corresponding RPn Pin bits
Bits 7:0 – TCKI9R[7:0] Assign SCCP Timer9 (TCKI9) Input to the
Corresponding RPn Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.