11.3.42 Peripheral Pin Select Output Register 0

Name: RPOR0
Offset: 0x3350

Bit 3130292827262524 
  RP4R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP3R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP2R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP1R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP4R[6:0] Peripheral Output Function is Assigned to RP4 Output Pin bits 


Bits 22:16 – RP3R[6:0] Peripheral Output Function is Assigned to RP3 Output Pin bits

Bits 14:8 – RP2R[6:0] Peripheral Output Function is Assigned to RP2 Output Pin bits

Bits 6:0 – RP1R[6:0] Peripheral Output Function is Assigned to RP1 Output Pin bits