11.3.33 Peripheral Pin Select Input Register 19

Name: RPINR19
Offset: 0x3320

Bit 3130292827262524 
 PCI15R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PCI14R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PCI13R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI12R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – PCI15R[7:0] Assign PWM Input 15 (PCI15) to the Corresponding RPn Pin bits

Bits 23:16 – PCI14R[7:0] Assign PWM Input 14 (PCI14) to the Corresponding RPn Pin bits

Bits 15:8 – PCI13R[7:0] Assign PWM Input 13 (PCI13) to the Corresponding RPn Pin bits

Bits 7:0 – PCI12R[7:0] Assign PWM Input 12 (PCI12) to the Corresponding RPn Pin bits