11.3.66 Peripheral Pin Select Output Register 26

Note: These are virtual output ports.
Name: RPOR26
Offset: 0x33B8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  RP107R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP106R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP105R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 22:16 – RP107R[6:0]  Peripheral Output Function is Assigned to RP107 Output Pin bits

Bits 14:8 – RP106R[6:0]  Peripheral Output Function is Assigned to RP106 Output Pin bits

Bits 6:0 – RP105R[6:0]  Peripheral Output Function is Assigned to RP105 Output Pin bits