5.7.10 Program Error (PE)
The Program Error (PE) bit is a read-only bit that indicates a Program operation failure.
The PE bit is also set when the user attempts to program a protected array sector or
access locked OTP space. The PE bit is cleared to 0 after a successful
Program Resume operation.