5.7.13 Output Driver Strength (DRV0, DRV1)

The DRV1 and DRV0 bits determine the output driver strength used during read operations (see Table 5-8).

Table 5-8. Output Driver Strength
DRV[1:0]Driver Strength
00 = 100%

01 = 75%

10 = 50%

11 = 25%