5.7.8 Dummy Control (DC0, DC1)

The Dummy Cycle bits (DC1 and DC0) determine the number of dummy clock cycles required for Read commands based on the maximum operating frequency (see Table 5-7).

Table 5-7. Dummy Clocks for Read Command
Dummy Clocks - DC[1:0]High-Speed Read, SPI Dual Output Read, SPI Quad Output Read (Number of Dummy Clocks/Max. Clock Frequency)SPI Dual I/O Read, Word Quad I/O Read, (Number of Dummy Clocks/Max. Clock Frequency)Fast Quad I/O Read, (Number of Dummy Clocks/Max. Clock Frequency)DTR Fast Read, DTR Fast Dual I/O Read (Number of Dummy Clocks/Max. Clock Frequency)DTR Fast Quad I/O Read (Number of Dummy Clocks/Max. Clock Frequency)
00 (Default)8; 166 MHz4; 108 MHz6; 166 MHz6; 90 MHz8; 90 MHz
018; 166 MHz8; 166 MHz4; 108 MHz4; 66 MHz4; 66 MHz
108; 166 MHz4; 108 MHz8; 166 MHz8; 90 MHz6; 66 MHz
118; 166 MHz8; 166 MHz10; 166 MHz10; 108 MHz10; 108 MHz