5.7.9 ECC
The on-chip ECC engine can be enabled or disabled using the ECC Enable bit. When
ECC = 1, ECC is enabled for all Program and Read
operations to ensure data integrity and improve device reliability. Program
operations require aligned 16-byte granularity, while Read operations do not
require alignment. When ECC is enabled, at least one aligned 16-byte block
must be programmed. Each aligned 16-byte block must be programmed only once
before an Erase operation to ensure proper ECC functionality.