5.7.11 Erase Error (EE)

The Erase Error (EE) bit is a read-only bit that indicates an erase operation failure. The EE bit is also set when the user attempts to erase a protected array sector or access locked OTP space. The EE bit is cleared to 0 after a successful Erase Resume operation.