5.7.4 Status Register Protect (SRP)
The Status Register Protect (SRP) bit is a read/write bit in Status Register 1. This bit controls the write-protection method, including software protection and hardware protection modes (see Table 5-2).
The Status Register Protect (SRP) bit is a read/write bit in Status Register 1. This bit controls the write-protection method, including software protection and hardware protection modes (see Table 5-2).
DS20007183A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.