5.7.3 Block Protect Bits (BP4, BP3, BP2, BP1, BP0)

The Block Protect bits (BP4, BP3, BP2, BP1, BP0) define the size of the memory area that is protected against Program and Erase operations. The factory default setting for these bits is 0, which means no memory array blocks are protected (see Table 5-1).