13.33.130 report
The report command provides you with frequently-used information in a convenient format. You can generate several different types of reports using this command, including:
- report (Status)
- report (Timing) using Timer; for the SX, MX, 3200DX and ACT families
- report (Timing violations) using Timer; for the
SX, MX, 3200DX and ACT families
- report (Timing) using SmartTime; for IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, ProASIC, Axcelerator, eX, and SX-A families
- report (Timing violations) using SmartTime; for IGLOO, ProASIC3, SmartFusion, Fusion, ProASICPLUS, ProASIC, Axcelerator, eX, and SX-A families
- report (Pin)
- report (Flip-flop)
- report (I/O Bank)
- report (Global Usage)
- report (Power)