13.33.168 smartpower_remove_pin_of_domain

Removes a clock pin or a data pin from a clock or set domain, respectively.

smartpower_remove_pin_of_domain -pin_name {pin_name} -pin_type {value} -domain_name

{domain_name} -domain_type {value}

Arguments

-pin_name {pin_name}

Specifies the name of the pin to remove from the domain.

-pin_type {value}

Specifies the type of the pin to remove. The following table shows the acceptable values for this argument:

ValueDescription

clock

The pin to remove is a clock pin

data

The pin to remove is a data pin

-domain_name {domain_name}

Specifies the name of the domain from which to remove the pin.

-domain_type {value}

Specifies the type of domain from which the pin is being removed. The following table shows the acceptable values for this argument:

ValueDescription

clock

The domain is a clock domain

set

The domain is a set domain