13.33.183 smartpower_set_voltage_opcond
Sets the voltage in the operating conditions.
smartpower_set_voltage_opcond -voltage{value} -use{value}
Arguments
-voltage{value}
Specifies the voltage supply in the operating conditions. The following table shows the acceptable values for this argument:
| Value | Description |
|---|---|
|
VCCA |
Sets the voltage operating conditions for VCCA |
|
VCCI 3.3 |
Sets the voltage operating conditions for VCCI 3.3 |
|
VCCI 2.5 |
Sets the voltage operating conditions for VCCI 2.5 |
|
VCCI 1.8 |
Sets the voltage operating conditions for VCCI 1.8 |
|
VCCI 1.5 |
Sets the voltage operating conditions for VCCI 1.5 |
|
VCC33A |
Sets the voltage operating conditions for VCC33A |
|
VCCDA |
Sets the voltage operating conditions for VCCDA |
-use{value}
Specifies the voltage in the operating conditions for each voltage supply. The following table shows the acceptable values for this argument:
| Value |
Description |
|---|---|
|
oprange |
Sets the voltage in the operating conditions as specified in the Device Selection Wizard in Designer |
|
design |
Sets the voltage in the operating conditions as specified in the SmartPower design-wide operating range. Applies to SmartPower only. |
|
mode |
Sets the voltage in the operating conditions as specified in the SmartPower mode-specific operating range. Applies to SmartPower only. |