13.33.181 smartpower_set_temperature_opcond

Sets the temperature in the operating conditions to one of the pre-defined types.

smartpower_set_temperature_opcond -use{value}

Arguments

-use{value}

Specifies the temperature in the operating conditions. The following table shows the acceptable values for this argument:

ValueDescription

oprange

Sets the temperature in the operating conditions as specified in the Device Selection Wizard in Designer

design

Sets the temperature in the operating conditions as specified in the SmartPower design-wide operating range. Applies to SmartPower only.

mode

Sets the temperature in the operating conditions as specified in the SmartPower mode-specific operating range. Applies to SmartPower only.