13.33.139 set_false_path
Identifies paths that are considered false and excluded from the timing analysis in the current timing scenario.
set_false_path [-from from_list] [-through through_list] [-to to_list]
Arguments
-from from_list
Specifies a list of timing path starting points. A valid timing starting point is a clock, a primary input, an inout port, or a clock pin of a sequential cell.
-through through_list
Specifies a list of pins, ports, cells, or nets through which the disabled paths must pass.
-to to_list
Specifies a list of timing path ending points. A valid timing ending point is a clock, a primary output, an inout port, or a data pin of a sequential cell.