13.33.209 timer_setenv_clock_freq
Sets a required clock frequency for the specified clock in megahertz (MHz).
timer_setenv_clock_freq -clock clock_name -freq value [-dutycycle dutycycle]
Arguments
-clock clock_name
Specifies the name of the clock for which to set the required frequency.
-freq value
Specifies the frequency in MHz.
-dutycycle dutycycle
Specifies the duty cycle for the clock constraint.