13.33.165 smartpower_remove_domain

Removes an existing clock or set domain.

smartpower_remove_domain -domain_type {value} -domain_name {domain_name}

Arguments

-domain_type {value}

This specifies the type of domain to remove. The following table shows the acceptable values for this argument:

ValueDescription

clock

The domain is a clock domain

set

The domain is a set domain

-domain_name {domain_name}

This specifies the name of the domain to remove